V2/V3/V4 - Versa-Latch Series Draw Latches

The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time

V2/V3/V4 - Versa-Latch Series Draw Latches

Multiple latch sizes, available in multiple materials, accommodate the same amount of application variances between frame and panel.

  • Spring loaded anchor plate compensates up to 2.3 mm (.09") for irregularities in sealing and gasket set
  • A wide range of latch sizes permits a broad range of latch to keeper mounting dimensions
  • Security options available for locking or tamper evident protection
  • Some models available in stainless steel
  • Padlockable option available in small, short blade style
  • Wire sealing option available in small, short blade style

Part number search

-   Use the filters to find the right part number for your project

You are viewing V2/V3/V4 - Versa-Latch Series Draw Latches

View as Grid List

16 Items

Set Descending Direction
e11f829704118714386acd131709dff89ec63f4d823f81ec2227d971d89e7d0c 3.17.177.21
please type in at least 2 letters...
Loading...