A1 - Adjustable Series Draw Latches
Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable
Long latching rods with threaded adjustment provide long grip ranges – up to 144 mm (4.50") – and broad margins of span adjustment – up to 33 mm (1.31").
- Ball-end styles available for use with mating keeper
- Hook-end style available for use with a stud or a hole in the frame or door instead of a keeper
- Available in a range of sizes to satisfy load and dimension requirements
- Low-profile designs provide plenty of grip and leverage in a small space
- Available with and without thick vinyl cushioning grips on actuator handles
- Available in steel and stainless steel construction
- Two keeper styles available for small size (500 Series) latches
- Small sizes (500 Series) provide maximum working loads up to 1550 N (350 lbs.) depending on latching application
- Medium sizes (700 Series) provide maximum working loads up to 3110 N (700 lbs.) depending on latching application
- Large sizes (900 Series) provide maximum working loads up to 4450 N (1000 lbs.) latching application
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: