92 - T- & L-Handle Style Cam Latches
The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.

Compact and full-sized T-handle and L-handle designs provide substantial handhold for easy actuation and smooth operation of these easy-to-install and easy-to-operate latches. Multiple finishes, mounting styles, and cam configurations provide versatile choices to match the aesthetic and physical requirements of most applications.
- Slightly ramped feature on cam provides for tight grip against frame
- Simple installation using round holes for latch body and two mounting screws
- Adaptable for 1-, 2-, or 3-point latching
- Rear screw-mount styles provide cleaner look on front of door
- Countersunk screw-mounting styles provide easy mounting access from front of panel
- Keylocking styles come with standard CH751 keycode and two flat keys; additional keycodes available on request
- Choice of short and long cams to suit different panel/frame configurations
- Separate models available for left-handed or right-handed operation
- Available in bright chrome plated or powder black finish
- All latch models available in both locking and non-locking styles
- Series 92-20/30/40 short cam design provides maximum working load of 400 N (90 lbs.)
- Series 92-20/30/40 long cam design provides maximum working load of 200 N (45 lbs.)
- Series 92-50/60/70 with standard cam design provides maximum working load of ??? N (?? lbs.)
- Series 92-50/60/70 with reversed cam design provides maximum working load of ??? N (?? lbs.)
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: