H3-60-400-050
Swinghandle Latch, Large Size - 150 mm (5.9 in), With Padlock Hasp, Use with Linear Actuator or as Single Point Latch, Locking DIN profile, no lock supplied, Non-Sealed, Zinc Alloy, Powder Coated, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Pad Lockable |
Sealed | No |
Type | Large - 150 mm (5.9 in) |
Class | H3 - Swinghandle Cam Latch |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review