TL - Slide Latch

Southco’s Slide Latches offer vibration resistance and tolerate misalignment to hold panels securely in place. Simple slide to latch, hand operation allows easy removal for access or maintenance, offering design flexibility for a variety of applications

TL - Slide Latch

TL Slide Latches tolerate a wide range of product variations, accommodating build tolerances in manufacturing, and allowing panels to self-align.

  • Slide mechanism provides secure latching
  • Easy installation and tool-free operation for access or maintenance
  • Vibration resistant design holds panel securely in place
  • Available in concealed or surface mount styles
  • Accessory options to accommodate a range of panel thicknesses
  • Available in zinc-plated steel and stainless steel versions

Part number search

-   Use the filters to find the right part number for your project

You are viewing TL - Slide Latch

View as Grid List

4 Items

Set Descending Direction
  1. No more items to load
3f320c2c36beb880cc76e249ee8d25234f3d1a7499dcc28e962a7b35e2c642af 3.133.113.237
please type in at least 2 letters...
Loading...