D1 - DZUS® Dart Quarter-Turn Fasteners

These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.

D1 - DZUS® Dart Quarter-Turn Fasteners

Corrosion-resistant, non-conductive material is suitable for indoor and outdoor environments. Molded construction makes it easy to configure various headstyles and stud lengths to suit specific application needs.

  • Lightweight thermoplastic provides high strength-to-weight ratio
  • Complementary stud/receptacle materials minimize squeak, binding, and wear
  • Offers higher grip tolerance – 1.2 mm, (.047") – than other quarter turn fasteners
  • .25" stud design is available in a variety of lengths to accommodate total material thicknesses ranging from .100" to .779", depending on receptacle style
  • Ergonomic grip designs provide for easy user actuation
  • Rated for thousands of operating cycles
  • Self-ejecting stud assemblies
  • Custom configurations and headstyles upon request
  • Custom color matching
  • Material Burning Rating Code: UL 94 HB
  • ASTM E-162 Flame Spread Index 130
  • Temperature Resistance: -40oF to 194oF (248oF intermittent)

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing D1 - DZUS® Dart Quarter-Turn Fasteners

View as Grid List

Items 1 to 116

Set Descending Direction
d00c6ee50e26fd9b8bfbc96877374a13df521f58cde169d0288e4913ad92e15a 3.22.100.20
please type in at least 2 letters...
Loading...