E5-9A-1002-UU4
Quarter-Turn Cam Latch, Slotted Tool Access, L-Handle, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Bright |
Access Restriction | Tool |
Head Style | L-Handle |
Series | 20.1 mm Size |
Min. Outer Panel Thickness (mm) | 18.00 |
Max Outer Panel Thickness (mm) | 33.00 |
Grip - Minimum (mm) | 68.00 |
Grip - Maximum (mm) | 82.00 |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review