E5-6A-012-UU4
Quarter-Turn Cam Latch, 8mm Hex Recess, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Bright |
Access Restriction | Tool |
Head Style | 8 mm Hex Recess |
Series | 20.1 mm Size |
Min. Outer Panel Thickness (mm) | 18.00 |
Max Outer Panel Thickness (mm) | 33.00 |
Grip - Minimum (mm) | 68.00 |
Grip - Maximum (mm) | 82.00 |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review