E5-32-0124-UU1

Quarter-Turn Cam Latch, 8 mm Hex Recess, Without Cam, Sealed, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Access Restriction Tool
Sealed Yes
Head Style 8 mm Hex Recess
Series Detent
Compliance Specification Fire - EN45545
Class E5 - Cam Latches
925fccf62ed88268fc31c7511d0f90422774bf1521f00917ed419b088ab8b272 13.58.163.18
please type in at least 2 letters...
Loading...