E3-226-276
VISE ACTION® Compression Latch, Large Size, 8 mm Hex Recess, Aluminum Alloy, Powder Coated, Silver
Ingress Protection (IP) Rating | IP 65 |
---|---|
Fire (EN45545-3) Rating | E30 |
Shock and Vibration (EN61373) | Yes |
Material | Aluminum Alloy |
Finish | Powder Coat |
Color/Appearance | Silver |
Access Restriction | Tool |
Grip Type | Adjustable |
Mounting Style | Single Hole Mount |
Head Style | 8 mm Hex Recess |
Series | Standard |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 18.00 |
Grip - Minimum (mm) | 30.40 |
Grip - Maximum (mm) | 46.10 |
Grip - Minimum (Cam Reversed) (mm) | 57.60 |
Grip - Maximum (Cam Reversed) (mm) | 73.30 |
Cam Attached | Yes |
Rotation | Type B - Turn Counter-Clockwise to Latch |
Class | E3 - VISE ACTION® Compression Latches |
Size | 19.1mm |
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
Write Your Own Review