AV - Vertically Articulating Tilt, Swivel, Swing and Dual Extension Arm (C, V & W Series)

Southco’s Dynamic (C Series), Vertically Articulating Tilt, Swivel and Swing V Series), and Vertically Articulating Dual Extension (W Series) monitor mounts provide integrated positioning technology that enables them to function efficiently in applications requiring robust, stable solutions that withstand touch forces, vibration and heavy loading. These height adjustable mounts feature constant-torque, user-friendly positioning that provides full tilt, swivel and swing out adjustments and extended length to maximize reach.

AV - Vertically Articulating Tilt, Swivel, Swing and Dual Extension Arm (C, V & W Series)

Southco’s Dynamic (C Series), Vertically Articulating Tilt, Swivel and Swing V Series), and Vertically Articulating Dual Extension (W Series) monitor mounts provide integrated positioning technology that enables them to function efficiently in applications requiring robust, stable solutions that withstand touch forces, vibration and heavy loading. These height adjustable mounts feature constant-torque, user-friendly positioning that provides full tilt, swivel and swing out adjustments and extended length to maximize reach.

  • Integrated positioning technology allows for controlled operating efforts
  • Reliable service eliminating the need for constant adjustment or maintenance
  • Clean appearance with integrated wire management covers
  • Minimal installation time and long cycle life
  • Fits most 12" to 23" displays
  • Accommodates displays up to 11 kg
  • Two different lengths (W-Series)
  • Two different colors (also customizable)
  • Desktop/Tabletop/Cart-top or Wall Mounting Options
  • Customizable operating effort
  • Optimal weight range 1 kg (2.2 lbf) to 11 kg (24 lbf)
  • VESA MIS-D, 100, C compliant

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing AV - Vertically Articulating Tilt, Swivel, Swing and Dual Extension Arm (C, V & W Series)

View as Grid List

30 Items

Set Descending Direction
  1. No more items to load
a623b46131c68ffc412729830943ccabd91cb81739897802105b833f69dc5b11 3.14.136.222
please type in at least 2 letters...
Loading...