D8-316-209-191

DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Steel, Zinc Plate, Black Chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Black Chromate
Head Style Hex Recess
Recess Size Hex Recess 4 mm
Series Standard
Size Series Size 6
Stud Diameter 6 mm (0.24 in)
Stud Length (L) 9.00
Length 9.00
Shank Diameter 6 mm (0.236 in)
Type Stud
Class D8 - DZUS® PANEX Quarter-Turn Fasteners
Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Steel, Zinc Plate, Black Chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.