D4-FJ7-70ZBCNA
DZUS® Quarter-Turn Stud, Size 7, Slotted Flush
Head Style | Slotted Flush |
---|---|
Size Series | Size 7 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 126J-770-Z3C |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review