D4-A5T14DCBYNA

DZUS® Quarter-Turn Stud, Size 5

Request a Quote
Specifications
Size Series Size 5
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 2501-20-14D-C3Y
Mil-Spec MIL-F-5591C

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 5

bd9e78512cf60a176165e8fbaa3800080b9c7b9700b4d924e2374ded049551cc 18.221.29.120
please type in at least 2 letters...
Loading...