D3-376-233-170
DZUS® Quarter-Turn Stud, Spring-Ejected, Hex Recess, Steel Chrome Plated
Material | Steel |
---|---|
Finish | Chrome Plated |
Head Style | Hex Recess |
Series | Spring-Ejected |
Stud Diameter | 6 mm (0.24 in) |
Stud Length (L) | 33.00 |
Length | 33.00 |
Cup Finish | Black |
Shank Diameter | 6 mm (0.236 in) |
Type | Stud |
Class | D3 - DZUS® PANEX Quarter-Turn Fasteners |
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review