CR-64-0473-50
CR Rod Assembly Rod
Material | Aluminum Alloy |
---|---|
Finish | Natural |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | CR - Outdoor Multi-Point Compression Latch |
There's no compromise of style, performance, or security with this affordable multi-point latching system designed especially for gasket-sealed outdoor applications. A low-profile handle, installation flexibility, and adjustable fit provide an attractive look and reliable performance for a variety of telecom, electronics, and industrial enclosures.
Write Your Own Review