C2-43-135
Compression Latch, Lever Latch, Key Choice, Locking without Lock Core, 1-8mm Panel, 23-46mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
| Integrated Bumper | No |
|---|---|
| Material | Zinc Alloy |
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Key Choice |
| Sealed | Yes |
| Grip Type | Adjustable |
| Head Style | Locking without Lock Core |
| Series | Standard |
| Grip - Minimum (mm) | 23.00 |
| Grip - Maximum (mm) | 46.00 |
| Profile | Flush |
| Packaging | Individually Packaged |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review