AC-M1-73-8
Actuator, Key Locking, Large Size, 316 Stainless Steel, Electropolished, Bright
| Material | 316 Stainless Steel |
|---|---|
| Finish | Electropolished |
| Access Restriction | Key Locking |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 12.00 |
| Size Series | Large Size |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.