AC-40-122-11
Actuator, Single or Multi Point, with Cable Bracket, Push Button Handle, Locking, Reversible R001 (2 Keys Included), Nylon, Black
Underwriters Laboratory (UL) Rating | UL FTTA2-FTTA8 Type 1 |
---|---|
Material | Nylon |
Access Restriction | Key Locking |
Locking Option | Locking, Reversible R001 (2 Keys Included) |
Mounting Method | Without Spacer Mounting |
Cam Attached | Yes |
Actuator Type | Push Button Handle |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Button Material | Nylon with Black Molding |
Handle Material | Black GF Nylon with Zinc Housing Insert |
Suitable Actuators | Push-Button and Paddle, R4 Latch and AC-M1 |
Actuation Style | Single or Multi Point, With Cable Bracket |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review