A5-F90-71

Multi-point Rod , Accessory

Request a Quote
Specifications
Material Plastic
Finish Natural

A5 Flat Rod Multi-Point Systems offer increased strength when controlling multiple latching points from a single point of operation. When installed within an enclosure, the added latching points at the extreme edges of door panels provide increased security and strength, eliminating pry points, flexing and rattle.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Multi-point Rod , Accessory

bf96398c4fb00ded78460bf31eeaff54b74d0639ff0b29975499e4c735e091ac 3.133.91.171
please type in at least 2 letters...
Loading...