A3-99-305-110-12

Push-to-Close Latch, Medium Size, Plastic

Request a Quote
Specifications
Material Plastic
Material Grade ABS
Color/Appearance Black
Size Series Medium Size
Class A3 - Slide Latches
DFCI Number 8404-816-BK

All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.