HH - Sliding Cover Latch

Southco’s successful HH Sliding Cover Latch series provides robust performance and a low profile design, allowing it to be used in a variety of applications with space constraints. The HH Sliding Cover Latch features an easy-to-use pop-up handle for intuitive operation and simple installation.

HH - Sliding Cover Latch

The HH Sliding Cover Latch offers durable performance and intuitive operation for Server and Telecom applications.

  • Thin, strong, low profile design
  • Simple pop-up handle operation
  • Flexible, dual engagement hole mounting simplifies installation
  • Secondary latch function for enhanced stability
  • Constructed of UV resistant materials
  • Ultra-thin option available
  • Customizable colors to match industrial design
  • Max recommended working load on side: 100 N
  • Cycle life : 300 cycles
  • RoHs Compliant
  • UL 94V0 Compliant

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing HH - Sliding Cover Latch

View as Grid List

2 Items

Set Descending Direction
  1. No more items to load
6500c39d5868c793c3c0787918b82816e687d719df5d3d78e6461ed41e0ff32b 3.22.235.243
please type in at least 2 letters...
Loading...