97-70-221-11
Over-center Draw Latch Extra Large Size, Tab Down, Concealed Keeper (two hole mount), Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Series | 70 Series |
Keeper Style | Concealed Keeper (two hole mount) |
Size Series | Extra Large Size |
Lever Style | Tab Down |
Class | 97 - Over-Center Series Latches |
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
Write Your Own Review