97-50-311-15
Over-center Draw Latch Medium Size, Handle Tab Up, Concealed Keeper (two hole mount), Steel, Powder Coat
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Pad Lockable, Secondary Catch Accessory |
| Series | 50 Series |
| Keeper Style | Concealed Keeper (two hole mount) |
| Size Series | Medium Size |
| Style | Light Duty |
| Lever Style | Tab Up |
| Class | 97 - Over-Center Series Latches |
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements