The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Stainless Steel Passivated
82-19-140-20
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Medium Size 82
Stud Length (L)
7.20
Length
7.20
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
15006
2024-04-29
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
163
2024-04-29
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
70
2024-04-25
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
34
2024-04-29
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
20
2024-04-29
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
20
2024-04-16
sales@deanlewisassociates.com
510-785-9650
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
11
2024-04-22
info@biotek.hu
+36-1-434-29-00