64-50-400-20
Push-to-Close Latch, Large Size, Non-Locking, Weld Mount, 23.4mm (.92 in) Grip, Stainless Steel, Polished Finish
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Polished |
Access Restriction | No Restriction |
Installation | Weld |
Size Series | Large Size |
Latch Mechanism | Sliding Pawl |
Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review