4C-SM-3411-W000-R
Captive Screw, M3 X 0.5 Thread, Surface Mount Technology, TORX®/Slot Combination, Wing Knob, Black
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Black |
Knob Style | Wing |
Knob Material | Plastic |
Thread or Hole Type | M3 X 0.5 |
Head Style | TORX®/Slot Combination |
Installation | Surface Mount Technology |
Recess Size | T10 TORX®/Slot Combination |
Series | Prism |
Packaging | Reel Package |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review