4C-SM-3111-W013-T
Captive Screw, M3 X 0.5 Thread, Surface Mount Technology, Phillips Recess, Wing Knob, Red
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Red |
Knob Style | Wing |
Knob Material | Plastic |
Thread or Hole Type | M3 X 0.5 |
Head Style | Phillips Recess |
Installation | Surface Mount Technology |
Recess Size | Phillips Recess #2 |
Series | Prism |
Packaging | Tray Package |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review