47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

47/4C - Captive Screws

As one of the most popular Southco fastener styles, these versatile captive screws have evolved to provide numerous features to satisfy unique fastening hardware application needs:

  • Standard Phillips and Torx® recesses as well as combination recesses available
  • Screw head doubles as knob for hand actuation
  • Stylized knob for hand actuation, and ratchet-mechanism or smooth knobs for restricted access
  • Spring ejected design retracts threads when not engaged
  • Heat-treated steel screw provides superior torque strength
  • "Prism" colored fasteners enable you to coordinate hardware to your design scheme or to differentiate access points through color
  • Self-clinching and flare-in installation styles
  • Surface Mount Technology (SMT) installation style enables hardware to be attached during reflow process
  • Stainless steel materials and special finishes available for added corrosion resistance
  • Plating options to meet aesthetic and application requirements
  • Different materials available to suit strength requirements
  • Extended length option for non-standard panel designs and sheet metal thicknesses
  • Restricted-Access Series and smooth-knob options help to meet UL-1950, IEC-950, and EN-60950 standards

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 47/4C - Captive Screws

View as Grid List

Items 1-40 of 9842

Set Descending Direction
Page
per page