49 - Arrowhead Style Cam Latches
Here's one of our simplest cam latch options. A bright chrome-plated knob with serrated edges provides a classy looking finish that's easy to grip and operate. Straight pawl design uses spacers to adjust grip dimension. Built-in spring tension ensures snug fit
![49 - Arrowhead Style Cam Latches 49 - Arrowhead Style Cam Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/40-Arrowhead-Style-Cam-Latches-968x432.jpg)
Single compact size installs quickly, using a single screw to attach the pawl to the knob stud after grip adjustment. Installs in panels from 1 mm (.04") to 8 mm (.32")
- Arrow on chrome plated actuator knob indicates pawl position
- Internal spring provides additional tension to provide snug grip of pawl behind frame
- Installs quickly in single round hole
- Latch is shipped with 5 spacer washers to give end user up to 7.9 mm (.312") of grip adjustment
- Maximum working load of 220 N (50 lbs.)
- Addition of spacer washers enables quick grip adjustment from 0 mm (.00") to 7.9 mm (.312")
To search for a product certifications by part number, click here:
Product Certifications