47-10-291-55
Captive Screw, 6-32 Thread, Floating, Phillips/Slot Combination, Smooth Black Knob.
| Material | Steel |
|---|---|
| Color/Appearance | Black |
| Knob Style | Smooth |
| Knob Material | Aluminum Alloy |
| Thread or Hole Type | 6-32 |
| Head Style | Phillips/Slot Combination |
| Installation | Floating |
| Recess Size | Phillips #2/Slot Combination |
| Series | Miniature, 10 Series, 20 Series, 30 Series, 40 Series, 50 Series, 60 Series, 70 Series, 80 Series, 100 Series, 200 Series, 274 Series, 277 Series, 284 Series, 287 Series, 290 Series, 300 Series, 400 Series, 500 Series, 700 Series, 800 Series, 900 Series, 20.1 mm Size, Access Indicator, Adjustable Torque, ATCA Compliant, AV-B30, AV-C20, AV-D30, AV-D32, AV-D40, Basic, Bi-Stable, Bifold, Compact, Constant Torque, D9-47, D9-52, In-Line, Low Profile, Mini, Miniature, Low Profile, Modular, Offset, Prism, Prism-Ex, Push to Close, Push to Lock, Restricted Access, Roof top, Shutter, Spring-Ejected, Standard, Styled Knob, T1, T2, V1, Visual Indicator, ZAPT |
| Min. Outer Panel Thickness (mm) | 0.80 |
| Max Outer Panel Thickness (mm) | 1.60 |
| Fastened Screw Projection (mm) | 7.20 |
| Unfastened Screw Projection (mm) | 5.00 |
| Size Series | Lockable, No Cup |
| Packaging | Bulk Packaged |
| Flange Length | 5.65 |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.