47-04

Installation Tool for 47/4C M3 or 4-40 Floating Captive Screws

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Thread or Hole Type 4-40, M3 X 0.5
Samples Samples Available
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.