19/84 - Swell Latches
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
![19/84 - Swell Latches 19/84 - Swell Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/19_84%20Swell%20Latch-Category%20Image-968x432.jpg)
The flexible design of the swell action operation makes it practical for use in blind installation applications and with a wide variety of panel and frame materials. All styles are easy to install, with just a single hole in the door and one in the frame. No receptacle is required on frame.
- Rubber collar swells to provide compressive action and deliver a good, quiet seal
- Multiple actuation styles fit a variety of application requirements for speed/convenience of access, space constraints, and flush mounting.
- Lever-style 19 Class functions as a latch and a handle in one assembly, installs with affixing of a single nut
- Flush-style 19 Class functions like handle-actuated style mounted within cup recessed into door panel, permits clean, non-protruding panel design, installs with simple push-on retainer
- Rotary-action 84 Class can be actuated with just a quarter turn of hand or tool operation to hold panels snug under short term or intermittent loading
- 90° side mount bracket available for 84 Class rotary swell action fasteners
- Plastic lever-style latches available in a variety of colors to complement automotive interior applications
- A variety of installation tools and angle brackets are available for assembling the appropriate swell latch styles
- NOTE: Latches should not be loaded continuously at values near the short term rated load
To search for a product certifications by part number, click here:
Product Certifications