17-T-204
Fast Lead Screw, Large Size, ToolHead Recess, 3.1 mm (.12 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
Material | Steel |
---|---|
Head Style | ToolHead Recess |
Material Thickness | 9.50 |
Max Outer Panel Thickness (mm) | 3.10 |
Head Diameter | 14.30 |
Size Series | Large Size 17 |
Length | 22.30 |
Type | Screw |
Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
Write Your Own Review