The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch Striker, Adhesive Mount
02-14-102-11
Magnetic Latch Striker, Adhesive Mount
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Adhesive Mount
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3164
2025-12-17
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
414
2025-12-11
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
338
2025-12-18
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Houston, TX USA
329
2025-12-02
southcoh@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
300
2025-12-18
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
118
2025-12-09
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
61
2025-12-01
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
40
2025-12-17
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
7
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
Dean Lewis Associates
Hayward CA
5
2025-12-04
sales@deanlewisassociates.com
510-785-9650