A3 - Slide Latches

All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.

A3 - Slide Latches

Choose slide latch style and size according to your application dimensions. Molded-in tabs are used to grip the appropriate sheet metal thickness.

  • Slide latch to open, simply push panel to close
  • Corrosion-resistant materials, including stainless steel springs to hold latches in closed position
  • Sheet metal panel thickness and total grip tolerance determine slide latch style and size
  • Latches with integrated lockplug housing are available with or without keylocking option for added security
  • Large-size (Series 99) flush style slide latch is available with a deeper cup for better finger grip
  • Locking style latches offer up to 50 different keycode options
  • Flammability Rating: UL94-HB or UL94-V0, according to style
  • Maximum working loads vary by product style and size, from 25 N (5 lbs.) to 220 N 50 lbs.)

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing A3 - Slide Latches

View as Grid List

17 Items

Set Descending Direction
  1. No more items to load
a056de4a0d237ae0f81d858fb3c897feb71671e588ef5a9dec60a7e2d3da778a 3.149.214.179
please type in at least 2 letters...
Loading...