The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A3-40-625-12
Push-to-Close Slide Latch, Snap-in, Medium Size, 1.6mm (.060 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
1.40
Max Outer Panel Thickness (mm)
1.60
Grip - Minimum (mm)
6.30
Grip - Maximum (mm)
6.50
Profile
Low Profile
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
35867
2026-08-12
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
17387
2026-08-11
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
4517
2026-08-11
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
4168
2026-08-10
info@hardwarespecialty.com
1.508.481.8622
HTF Inc
Frederick MD USA
3088
2026-08-03
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
2550
2026-08-11
info@clancey.com
1.800.747.7405
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
890
2026-08-10
sales@aerospacesw.com
623.582.2779
IntechBJ Engineering Co., Ltd
Beijing
811
2026-08-03
info@intechbj.com
86-010-83833828
TCH Sales Incorporated
Toronto ON Canada
698
2026-08-12
info@tchweb.com
1.416.299.0089
Appian Fasteners
Belfast Northern Ireland UK
100
2026-08-11
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2026-08-12
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
83
2026-07-24
sales@steeves.ca
204.474.1239
Marek Industrial, a.s.
Brno CZ
48
2026-08-10
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
40
2026-08-06
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
37
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
37
2026-08-07
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
32
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
Chengdu Chilli
Chengdu, Sichuan Province, China
24
2026-08-11
info@chilli.com.cn
86.028.85144919
Parsons Aerocessories Limited
Stoney Creek ON CANADA
3
2026-07-31
sales@parsonsaero.com
1.905.664.6203
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3
2026-07-30
sales@astraindustrial.co.za
0027.11.918.6696