A3-90-525-25

Push-to-Close Slide Latch, Miniature Size, 1.2mm (0.05in) Panel Thickness,

Request a Quote
Specifications
Material Plastic
Access Restriction No Restriction
Min. Outer Panel Thickness (mm) 1.20
Max Outer Panel Thickness (mm) 1.40
Grip - Minimum (mm) 6.30
Grip - Maximum (mm) 6.50
Profile Low Profile
Size Series Miniature Size
UL List UL94-V0
Class A3 - Slide Latches
289a89abf8a1f81786dcf3d501bdf42a0987a26f4e4ea89fa52bb03c216599d5 18.221.52.104
please type in at least 2 letters...
Loading...