A3-90-525-12

Push-to-Close Slide Latch, Snap-in, Miniature Size, 1.2mm (.050 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black

Request a Quote
Specifications
Material Plastic
Access Restriction No Restriction
Min. Outer Panel Thickness (mm) 1.20
Max Outer Panel Thickness (mm) 1.40
Grip - Minimum (mm) 6.30
Grip - Maximum (mm) 6.50
Profile Low Profile
Size Series Miniature Size
Class A3 - Slide Latches

All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Push-to-Close Slide Latch, Snap-in, Miniature Size, 1.2mm (.050 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black