ME - Offshore Swing Door Latches

Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles

ME - Offshore Swing Door Latches

ME Offshore Style Latches are available in three mounting styles with a variety of standard features and options to accommodate numerous installation requirements.

  • Flush-mount and curved-door mounting options provide a narrower profile, for mounting flexibility with thinner doors
  • Flush-mount design also provides easy panel prep and quick installation
  • Highly stylized handles provide ample grip for easiest human access
  • A unique curved door design works on angled or curved swinging doors or sliding doors
  • Multiple locking options available
  • All marine-grade materials provide exceptional corrosion resistance
  • Available in aluminum, chrome, brass, white, and black finishes
  • Options available for left-hand or right-hand swing, in or out
  • Optional exterior keylock available for entry door applications
  • Optional door keeper is available to hold door in open position without rattling
  • Optional spacer plate permits Curved Offshore Latches to be used on door thicknesses as low as 8 mm (.31")

Part number search

-   Use the filters to find the right part number for your project

You are viewing ME - Offshore Swing Door Latches

View as Grid List

Items 1 to 108

Set Descending Direction
4777d1201e3499953ae34644e7055ddeccc9c4ccdcdef59406deb8722f98eacb 3.144.23.154
please type in at least 2 letters...
Loading...