ME-02-307-60
Offshore Entry Door Latch, Mortise Mount, Right Hand In, Privacy Knob, 32 - 37mm (1.25 - 1.50 in) Door Thickness, Aluminum
Material | Aluminum Alloy |
---|---|
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 32.00 |
Grip - Maximum (mm) | 37.00 |
Operation | Right Hand In |
Handle Style | Privacy Knob |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles.
Write Your Own Review