ME - Offshore Swing Door Latches
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles

ME Offshore Style Latches are available in three mounting styles with a variety of standard features and options to accommodate numerous installation requirements.
- Flush-mount and curved-door mounting options provide a narrower profile, for mounting flexibility with thinner doors
- Flush-mount design also provides easy panel prep and quick installation
- Highly stylized handles provide ample grip for easiest human access
- A unique curved door design works on angled or curved swinging doors or sliding doors
- Multiple locking options available
- All marine-grade materials provide exceptional corrosion resistance
- Available in aluminum, chrome, brass, white, and black finishes
- Options available for left-hand or right-hand swing, in or out
- Optional exterior keylock available for entry door applications
- Optional door keeper is available to hold door in open position without rattling
- Optional spacer plate permits Curved Offshore Latches to be used on door thicknesses as low as 8 mm (.31")