ME-01-401-50

Offshore Entry Door Latch, Flush Mount, Left Hand Out, Privacy Knob, 14.5 - 17mm (.56 - .69 in) Door Thickness, Black

Request a Quote
Specifications
Pawl Style Short
Color/Appearance Black
Access Restriction Privacy Knob
Sealed No
Grip - Minimum (mm) 14.50
Grip - Maximum (mm) 17.00
Operation Left Hand Out
Handle Style Privacy Knob
Class ME - Offshore Swing Door Latches

Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Flush Mount, Left Hand Out, Privacy Knob, 14.5 - 17mm (.56 - .69 in) Door Thickness, Black