TL-50-207-08

Toggle Style Draw Latch, Large Size, Concealed Mount, Steel

Request a Quote
Specifications
Material Steel
Mounting Style Concealed Mount
Size Series Large Size
Type Latch
Class TL - Over-Center Series Latches

Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Toggle Style Draw Latch, Large Size, Concealed Mount, Steel