T9-27-801-20
Push-to-Close Latch, Plastic, White
Material | Plastic |
---|---|
Color/Appearance | White |
Profile | Concealed / Internal |
Noncorrosive | Yes |
Class | T9 - Detent Cabinet Latch |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review