ST-5A-23S-33
Constant Torque Embedded Hinge, Symmetric Torque, Press-in Installation, Forward/Reverse Torque 0.260 N⋅m , Zinc Alloy, Natural Housing
Material | Zinc Alloy |
---|---|
Finish | Natural |
Color/Appearance | Natural |
Forward Torque (Nm) | 0.26 |
Reverse Torque (Nm) | 0.26 |
Torque Type | Symmetric |
Installation | Press-in |
Series | Constant Torque |
Counterbalanced | No |
Class | ST - Constant Torque Embedded Hinges |
The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.
Write Your Own Review