SOUTHCO INTRODUCES NEW EJECTORS FOR E1.S SOLID STATE DRIVES
Southco has expanded its line of inject/eject mechanisms with a new line to fit the E1.S form factor. Southco’s new P7 ejector is specifically designed to assist in the insertion and extraction of E1.S drives. This ensures optimum performance, ergonomics, and aesthetics.
Southco’s new ejectors have undergone rigorous testing through Intel’s Donahue Pass testing platform. This testing platform evaluates performance in EMI/ESD, Thermal, and LED in addition to other criteria.
Southco’s new P7 ejectors for E1.S are designed in three sizes for 9.5, 15, and 25mm wide drives. The ejector features a die-cast zinc lever that is retained by a nylon button. The button is available in three standard colors and can be color matched to the customer’s design criteria.
Southco Product Manager Ike Teng adds, “We have developed this new ejector to meet the needs of this new and increasingly popular form factor. We have worked closely with Intel to ensure that we maximize the design potential of the ejector. Our parts are 100% compliant with E1.S form factor defined by SNIA”
Tested and Approved Design
Southco’s new ejectors have undergone rigorous testing through Intel’s Donahue Pass testing platform. This testing platform evaluates performance in EMI/ESD, Thermal, and LED in addition to other criteria.
Fits Three Drive Widths
The new P7 E1.S Ejectors are available in three standard widths, 9.5, 15, and 25mm. These widths correspond to E1.S standards.
Several Button Colors
Three standard button colors are available to ensure intuitive operation. Custom colors are available to fit design requirements.
View Southco’s new Ejector line here, P7 E1.S Ejectors.
To learn more about Southco’s line of ejectors, visit our Ejector product page.