Southco Resource Center

We hope you find something interesting to read, watch and share.

Introducing the E6-73 Flush-Mount Stainless Steel Constant Torque Hinge - Smooth Operation for a Smooth Surface

Introducing the E6-73 Flush-Mount Stainless Steel Constant Torque Hinge - Smooth Operation for a Smooth Surface

Southco is excited to introduce a flush-mount version of the popular E6 constant torque hinge. The E6-73 Stainless Steel Constant Torque Hinge provides all the benefits of a torque hinge in a low-profile, corrosion-resistant package, making it an ideal solution for those who want to maximize safety, longevity, and aesthetics. It also offers high torque for heavy-duty applications while maintaining its low profile. With all these benefits combined, the E6-73 Flush-Mount Torque Hinge provides a long-lasting solution for a variety of applications.

Safety is our top priority with our constant torque hinges. They ensure that panels never slam shut, even when users take their hands off them. This means fewer accidents, more convenience, and a better feel when moving a panel. Additionally, the E6-73’s barrel down design reduces snag points and provides a continuous flat surface when the panel is closed.

Usually, the more complicated a design is, the more potential it has to fail. The E6-73 mitigates these concerns with a durable, corrosion-resistant stainless steel construction that protects the internal mechanism from environmental wear and tear. It also boasts a 500h+ salt spray resistance. This lets the E6-73 withstand even the harshest conditions and maintain a high cycle life.

Finally, the E6-73 Flush-Mount Torque Hinge improves the aesthetic of any device it is used in. The barrel-down design keeps the hinge flush with the surface it is used on, providing a continuous flat surface. The hinge’s corrosion resistance also keeps it looking like new long into its lifespan. The torque hinge’s resistance also provides a higher quality feel for any panel it is used on, regardless of that panel’s weight. It guarantees smooth movement and eliminates gravity as a factor so users can access the panel in the way most convenient for them.

The E6-73 Flush-Mount Stainless Steel Constant Torque Hinge combines safety, durability, and aesthetics into a convenient, low-profile package that is easy to integrate into a wide variety of designs. Corrosion resistance extends the hinge’s cycle life despite harsh conditions, and keeps it looking good throughout it. No matter the application, the E6-73 provides a solution that is built to last, and to look good while doing it.

bbee9b502c8866d4fcb2f4315072d6d097db56eb4c949b1df2a3334d93aa5899 3.144.45.224
please type in at least 2 letters...
Loading...