Southco Resource Center

We hope you find something interesting to read, watch and share.

New Compact Torque Hinge Designed for Tight Spaces

January 18 2024
New Compact Torque Hinge Designed for Tight Spaces

Southco has expanded its successful line of friction hinges with a low profile version that enables reliable position control in limited space applications. The ST-20L Constant Torque Embedded Hinge offers a new solution for mounting small lids and display screens that need to be lifted and held securely in place, at any angle. 

Southco’s ST-20L Constant Torque Embedded Hinge enhances ergonomics, safety and perception of value by making lightweight panels feel more substantial and providing a seamless experience for the end user. Designed for limited space applications, including automotive center consoles, small industrial enclosures and lighting equipment, the ST-20L delivers proven constant torque in compact package.

Southco’s Constant Torque Embedded Hinges are designed for applications requiring constant torque functionality in a molded assembly. Press-in or bolt-on mounting styles easily integrate into plastic, cast metal and sheet metal applications, enhancing the overall feel and performance of the end product. The unique, concealed design of the ST-20L allows it to be easily installed in small packaging spaces and hidden from view, without interruption to exterior styling.

Hinges designed with Southco’s constant torque technology provide smooth, controlled resistance through the entire range of motion and hold doors and panels securely in any position. Southco’s line of constant torque hinges resist drift and backlash, even under vibration or dynamic loads. With torque preset during the manufacturing process, Southco constant torque hinges offer adjustment free performance over the life cycle of the application.

Southco’s ST-20L Constant Torque Hinge allows designers to enhance the customer experience and perception of quality by providing smooth operation of doors and covers, and holding lids open to allow the end user to easily access compartment contents. The ST-20L series enhances ergonomics in products from lighting equipment to displays, where easy and reliable orientation can make the difference between a great customer experience and a frustrating one.

View Southco’s ST-20L Constant Torque Hinges here, ST-20L Constant Torque Hinges.

For more information about Southco’s line of constant torque hinging solutions visit our Hinges page.

See Related Resources