Free-Swinging Hinges Offer High Strength in a Compact Package
![Free-Swinging Hinges Offer High Strength in a Compact Package](https://media.southco.com/media/amasty/blog/cache/E/H/600/400/EH_Hinges_600x400.png)
Southco has extended its successful line of externally mounted free-swinging hinges with three new options designed for heavy-duty applications. The EH Free-Swinging Hinge is now available in corrosion resistant aluminum version suitable for outdoor use, in larger leaf options for the popular a zinc indoor hinge, and in a lightweight plastic version that provides optimum strength for both indoor and outdoor applications.
Plastic Free Swinging Hinges
The newest additions to Southco’s EH Free-Swinging Hinge series offer new solutions for a broad range of door dimensions and weights. Available in sizes up to 100mm, the EH Plastic Free-Swinging Hinge series provides a high-strength, economical solution for multiple interior and exterior application zones.
Aluminum & Zinc Free Swinging Hinges
The EH-8C Aluminum Free-Swinging Hinge features corrosion-resistance, with adjustability for large panels where mounting space is limited. Together with the EH-7A Zinc Free-Swinging Hinge, these hinges deliver high strength in a compact package, lowering overall equipment costs and reducing application weight.
Southco’s new plastic, aluminum and zinc EH Free-Swinging Hinges extend our trusted line of surface mount hinges to address the requirements of heavy-duty applications. The plastic hinge is compact and powerful, the aluminum hinge offers corrosion resistance, and the zinc hinge feature adjustable mounting, offering solutions for demanding industries including HVAC, Industrial Equipment and Transportation.
To learn more about Southco’s hinging technology, visit our Hinges product page.